FANUC iPC, with widescreen LCD supports
both portrait and landscape orientation. Hardware
keyboard and control panel can be eliminated, reducing
the number of parts. The display panel is with a precise
capacitive touch screen, which provides excellent
usability and allows smartphone-like intuitive operation.
FANUC iPC,  with widescreen LCD supports
both portrait and landscape orientation. Hardware
keyboard and control panel can be eliminated, reducing
the number of parts. The display panel is with a precise
capacitive touch screen, which provides excellent
usability and allows smartphone-like intuitive operatio
FANUC iPC has a wide variety of display options to suit your needs. It comes with screens designed to provide maximum operability in the harshest of manufacturing environments.
The FANUC đť‘–PC features an Intel 6th gen core processor, 4 Ethernet Ports, and secure Windows10 IoT OS. It boasts up to 32GB ECC memory and expanded SSD capacity of 1 slot, up to 240GB.

đť‘–PC

Designed for ultimate usability. The new FANUC đť‘–PC with widescreen LCD supports both portrait and landscape orientation. Hardware keyboard and control panel can be eliminated, reducing the number of parts. The FANUC đť‘–PC is equipped with a precise capacitive touch screen, which provides excellent usability and allows smartphone-like intuitive operation.

Benefits for Your Business

Icon for multiple display units. SVG

Wide Variety of Display Options

The FANUC đť‘–PC has a wide variety of display options to suit your needs. It comes with screens designed to provide maximum operability in the harshest of manufacturing environments.
Pictogram for Miscellaneous-Fast in black, svg format

High-Speed Data Transfer

The FANUC 𝑖PC connects to a stand-alone CNC via FANUC’s High-Speed Serial Bus (HSSB), replacing the standard display unit. HSSB ensures rapid transfer of bulk data between FANUC 𝑖PC and CNC.
Pictogram for Performance (IoT) in black. SVG format.

Advanced Technology

The FANUC đť‘–PC features an Intel 6th gen core processor, 4 Ethernet Ports, and secure Windows10 IoT OS. It boasts up to 32GB ECC memory and expanded SSD capacity of 1 slot, up to 240GB.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

Ultimate Usability

Boost efficiency with the versatile FANUC đť‘–PC, showcasing a widescreen LCD suitable for portrait and landscape orientations. Streamline your setup with fewer components and enjoy intuitive control.
Pictogram for Machine uptime (IoT) in black. SVG format.

Reliable and Rugged

Built for reliability, the FANUC đť‘–PC thrives in advanced manufacturing. Resisting electrical noise and vibrations, it is perfect for challenging environments.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products. 

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC Picture

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windows® application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.