FANUC can now proudly present the strongest robot available on the market. The
M-2000iA/1700L is here to challenge gravity and automation as we know it. With its 1.7 t payload capacity and 6.2 m stroke it truly provides maximum flexibility on operations involving large and heavy objects. By being capable of effortlessly lifting and positioning an entire car body within its generous work envelope, this robot has been designed to improve workflow, increase efficiency and to reduce costs for your automation!
- Maximum reach
The M-2000iA/1700L boasts almost 4.7 m of reach. When combined with its strong IP67 protected wrist, this generous work envelope makes the 1700L the ideal choice for operations that require maximum operating freedom.
- Highly flexible
This model’s enhanced lifting capacity makes it great way of adding flexibility to your heavy material handling operations. Automating these areas enables you to reduce your running costs, improve cycles times and dramatically lower the risk of damage to production material.
- An agile weightlifter
Combining an extensive work envelope with the flexibility of six axes, the M-2000iA/1700L can move and place objects within a large defined work area to an extremely high degree of precision.
Experience new heights of automation with the M-2000iA/1700L!