Amongst the numerous applications shown at the EMO, this video shows how PCD Tool Cutting could work together with a FANUC ROBOCUT CCR.
The FANUC Robocut is a versatile all-rounder that besides from delivering pristine surfaces and incredible accuracy, will do 80% of your everyday cutting tasks without you ever needing to change the set up.
Boasting a proven track record in CNC wire EDM, FANUC is a pioneer of polycrystalline diamond (PCD machining technology). The result is the unique FANUC PCD Generator – our own proprietary hardware and cutting technologyfor easy, high-precision machining, even of poorly conducting materials. Featuring contact-free polishing forsuperlative surfaces, FANUC PCD generator also supports the use of a rotary axis for virtual sculptured surfaces. Using this additional rotary axis, complex parts can be machined simultaneously without exerting mechanical forceonto the workpiece. This makes FANUC PCD an ideal alternative to traditional polishing or turning methods, and theperfect solution for producing very small diameter parts.
View the EMO video by clicking the image.