Навигация

Connectivity

Connect your communication systems with each other.

OPC Server

Use the OPC Server to convert the communication protocol between OPC and FOCAS.
Find out more

 

Program Transfer Tool

Program Transfer Tool enables you to manage part programmes, tool offsets, custom macro value, workpiece origin offset, and tool management using Microsoft Windows®. PC, CNC memory or data server connectivity is via Ethernet.

Benefits

  • Efficient administration
  • Easy and faster managing of programs
  • Store and organize backups of CNC data

 

FANUC MT Connect Server

MTConnect is a protocol to retrieve data from factory equipment such as machine tools by client applications used for data analysis and monitoring. With the software "FANUC MTConnect Server", you can read data from machine tools equipped with FANUC CNCs. The software collects data from CNCs and PMCs and provides them to client applications via MTConnect protocol.
This option is required on the CNC in order to use the "FANUC MTConnect Server" software.

 

Benefits

  • Read data from FANUC CNCs and PMCs via MTConnect 
  • Use client applications from the market that require MTConnect