OPERA SMART OEE



OPERA SMART OEE is an industrial web-based app for the device monitoring (CNCs, robots or other production equipment), developed for FIELD system platform.

The application is bidirectionally connected to FIELD system, in order to automatically gather in real time all the devices variables related to the OEE. OPERA SMART OEE uses cutting-edge technology to get visibility into your production. It enables you to visualise in one single web-based dashboard real time data about the productivity & the efficiency (OEE) of your machines and their process variables. In case of variables out of control that could have a negative impact on the machine health status.

OPERA SMART OEE is perfectly integrated into the complete OPERA MES Platform, international MES to implement the “Digital & Smart Factory 4.0”, across any company size, connecting any device and managing any operation (Production, Material, Quality, Maintenance). OPERA MES is a product by Open Data Srl.

DOWNLOAD FLYER


KEY BENEFITS

  • Detailed and intuitive overview on the reasons of OEE losses
  • Increase productivity and improve efficiency of your devices (5%-30%)
  • Gain real time shop floor visibility
  • Engage production operators to meet and exceed their goals with real time visibility of machine efficiency and jobs running on it
  • Support decision making process
  • Understand the reasons of your OEE Values
  • Detect the problem solve it and increase the OEE

KEY FEATURES

  • ​Bidirectional communication with FIELD system
  • Gather machine data in real time
  • ​Real Time Machine Monitoring
  • Real Time Machine Monitoring
  • ​Machine Efficiency/OEE
  • ​Calculate & Visualise Machine OEE in real time
  • ​Real Time Processing Monitoring
  • ​Native integration into OPERA MES Platform
  • Implement Industry 4.0 Projects

APP PREVIEW

Do you want to increase your productivity? Our specialists are looking forward to supporting you.

CONTACT US TO DIGITALISE YOUR BUSINESS