FANUC palletising ROBOT boosts productivity by almost 20%
Task: To improve productivity on a manual bag palletising operation that involved relatively heavy paper and polypropylene sacks and was operating 24 hours a day, six days a week during busy periods. The solution needed to be completely automated in order to eliminate the health and safety risks associated with manual palletising.
Solution: To design a
fully automated packing and plastic bag palletising line with a FANUC M410iC/185 palletising ROBOT at its core. The ROBOT’s high cycling speed and 185g payload, made it ideally suited to Askew & Barrett’s requirements.
Result: The M410iC/185 has increased palletising speed to 10 bags per minute, and has enabled the company to reduce the working week from six days to five without laying anyone off - staff have been redeployed to less physical tasks. Bags are now stacked more consistently onto pallets allowing for safer storage within the warehouse and easier loading into containers.
Download PDF for more on the bag palletiser solution